Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 40021 RED - Reduction nut connection
Bill of material
SO 40021-15-13 016.0214.430
TYPE
Type
SO 40021-15-13
MATNR
Mat.-Nr.
016.0214.430
DKRK
15.00 mm
DK
13.00 mm
BAR
Working pressure (PN)
40 bar
M
Thread M
M20x1.5
SW
24 mm
L
21.5 mm
ZK
12.5 mm
EK
11.0 mm
KG
Weight kg/100
4.990 kg
WERKSTOFF
Werkstoff
CW617N (Messing)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices