Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 40021 RED - Reduction nut connection
Bill of material
SO 40021-17-14 016.0214.530
TYPE
Type
SO 40021-17-14
MATNR
Mat.-Nr.
016.0214.530
DKRK
17.00 mm
DK
14.00 mm
BAR
Working pressure (PN)
40 bar
M
Thread M
M24x1.5
SW
27 mm
L
24.0 mm
ZK
14.0 mm
EK
12.0 mm
KG
Weight kg/100
6.725 kg
WERKSTOFF
Werkstoff
CW617N (Messing)
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices