Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 40021 RED - Reduction nut connection
Bill of material
SO 40021-22-18 016.0214.755
TYPE
Type
SO 40021-22-18
MATNR
Mat.-Nr.
016.0214.755
DKRK
22.00 mm
DK
18.00 mm
BAR
Working pressure (PN)
25 bar
M
Thread M
M28x1.5
SW
32 mm
L
27.0 mm
ZK
17.5 mm
EK
16.0 mm
KG
Weight kg/100
10.410 kg
WERKSTOFF
Werkstoff
CW617N (Messing)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices