Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
AD FA 40 - Female adaptor G
Bill of material
AD FA 40-1/4-1/4 016.0311.104
TYPE
Type
AD FA 40-1/4-1/4
MATNR
Mat.-Nr.
016.0311.104
G
Thread G
G1/4
G2
Thread G
G1/4
SW
17 mm
L
18.0 mm
D
16.8 mm
IK
i
9.0 mm
KG
Weight kg/100
1.710 mm
WERKSTOFF
Material
CW617N (brass)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices