Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
AD FA 40 - Female adaptor G
Bill of material
AD FA 40-1/4-3/8 016.0311.106
TYPE
Type
AD FA 40-1/4-3/8
MATNR
Mat.-Nr.
016.0311.106
G
Thread G
G1/4
G2
Thread G
G3/8
SW
22 mm
L
21.0 mm
D
21.8 mm
IK
i
9.5 mm
KG
Weight kg/100
4.060 mm
WERKSTOFF
Material
CW617N (brass)
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices