Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
AD FA 40 - Female adaptor G
Bill of material
AD FA 40-1/4-1/2 016.0311.108
TYPE
Type
AD FA 40-1/4-1/2
MATNR
Mat.-Nr.
016.0311.108
G
Thread G
G1/4
G2
Thread G
G1/2
SW
27 mm
L
23.0 mm
D
26.8 mm
IK
i
11.5 mm
KG
Weight kg/100
6.900 mm
WERKSTOFF
Material
CW617N (brass)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices