Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
AD A 40 G-R - Male adaptor G-R
Bill of material
AD A 40-1/8-3/8 016.0411.046
TYPE
Type
AD A 40-1/8-3/8
MATNR
Mat.-Nr.
016.0411.046
G
Thread G
G1/8
R2
Thread R
R3/8
SW
17 mm
L
18.0 mm
IK1
i1
8.0 mm
IK2
i2
12.0 mm
EK
e
8.6 mm
KG
Weight kg/100
2.280 kg
WERKSTOFF
Material
CW617N (brass)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices