Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
AD A 40 G-R - Male adaptor G-R
Bill of material
AD A 40-1/4-3/8 016.0411.106
TYPE
Type
AD A 40-1/4-3/8
MATNR
Mat.-Nr.
016.0411.106
G
Thread G
G1/4
R2
Thread R
R3/8
SW
17 mm
L
20.0 mm
IK1
i1
9.0 mm
IK2
i2
12.0 mm
EK
e
11.4 mm
KG
Weight kg/100
1.690 kg
WERKSTOFF
Material
CW617N (brass)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices