Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
AD A 40 G-R - Male adaptor G-R
Bill of material
AD A 40-1/4-3/4 016.0411.110
TYPE
Type
AD A 40-1/4-3/4
MATNR
Mat.-Nr.
016.0411.110
G
Thread G
G1/4
R2
Thread R
R3/4
SW
27 mm
L
25.5 mm
IK1
i1
11.2 mm
IK2
i2
16.5 mm
EK
e
19.0 mm
KG
Weight kg/100
9.050 kg
WERKSTOFF
Material
CW617N (brass)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices