Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
AD A 40 G-NPT - Male adaptor G-NPT
Bill of material
AD A 40-1/8-1/4 NPT 016.0412.044
TYPE
Type
AD A 40-1/8-1/4 NPT
MATNR
Mat.-Nr.
016.0412.044
G
Thread G
G1/8
RNPT2
Thread NPT
NPT1/4
SW
14 mm
L
20.0 mm
IK1
i1
8.0 mm
IK2
i2
14.0 mm
EK
e
8.6 mm
KG
Weight kg/100
1.200 kg
WERKSTOFF
Material
CW617N (brass)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices