Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
AD A 40 G-NPT - Male adaptor G-NPT
Bill of material
AD A 40-3/8-3/8 NPT 016.0412.166
TYPE
Type
AD A 40-3/8-3/8 NPT
MATNR
Mat.-Nr.
016.0412.166
G
Thread G
G3/8
RNPT2
Thread NPT
NPT3/8
SW
22 mm
L
29.5 mm
IK1
i1
9.5 mm
IK2
i2
14.0 mm
EK
e
10.5 mm
KG
Weight kg/100
6.800 kg
WERKSTOFF
Material
CW617N (brass)
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices