Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
AD A 40 G-NPT - Male adaptor G-NPT
Bill of material
AD A 40-3/4-1 NPT 016.0412.296
TYPE
Type
AD A 40-3/4-1 NPT
MATNR
Mat.-Nr.
016.0412.296
G
Thread G
G3/4
RNPT2
Thread NPT
NPT1
SW
36 mm
L
33.0 mm
IK1
i1
14.0 mm
IK2
i2
25.0 mm
EK
e
24.1 mm
KG
Weight kg/100
16.500 kg
WERKSTOFF
Material
CW617N (brass)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices