Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
AD A 40 NPT-NPT - Male adaptor NPT-NPT
Bill of material
AD A 40-1/2 NPT-3/8 NPT 016.0415.226
TYPE
Type
AD A 40-1/2 NPT-3/8 NPT
MATNR
Mat.-Nr.
016.0415.226
RNPT
Thread NPT
NPT1/2
RNPT2
Thread NPT
NPT3/8
SW
27 mm
L
37.0 mm
IK1
i1
13.5 mm
IK2
i2
14.0 mm
EK
e
10.5 mm
KG
Weight kg/100
9.200 kg
WERKSTOFF
Material
CW617N (brass)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices