Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 40511 NPT - Male adaptor hose nozzle NPT
Bill of material
SO 40511-6-1/4 NPT 016.0512.110
TYPE
Type
SO 40511-6-1/4 NPT
MATNR
Mat.-Nr.
016.0512.110
DK1
6.00 mm
RNPT
Thread NPT
NPT1/4
SW
14 mm
L
36.5 mm
D
7.5 mm
IK
i
14.0 mm
BK
b
17.0 mm
EK1
e1
4.0 mm
EK2
e2
8.5 mm
KG
Weight kg/100
1.900 kg
WERKSTOFF
Material
CW617N (brass)
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices