Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 40511 NPT - Male adaptor hose nozzle NPT
Bill of material
SO 40511-8-1/8 NPT 016.0512.160
TYPE
Type
SO 40511-8-1/8 NPT
MATNR
Mat.-Nr.
016.0512.160
DK1
8.00 mm
RNPT
Thread NPT
NPT1/8
SW
12 mm
L
31.5 mm
D
9.5 mm
IK
i
10.0 mm
BK
b
17.0 mm
EK1
e1
6.0 mm
EK2
e2
6.0 mm
KG
Weight kg/100
1.190 kg
WERKSTOFF
Material
CW617N (brass)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices