Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 40526 - Hose nozzle pre-assembled
Bill of material
SO 40526-A5-3 018.0520.060
TYPE
Type
SO 40526-A5-3
MATNR
Mat.-Nr.
018.0520.060
DK
5.0 mm
DK1
3.0 mm
M
Thread M
M8x1
SW
10 mm
L1
26.0 mm
L2
20.0 mm
D
3.8 mm
BK
9.0 mm
EK
2.5 mm
KG
Weight kg/100
0.704 kg
WERKSTOFF
Werkstoff
CW617N (Messing)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices