Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 40526 - Hose nozzle pre-assembled
Bill of material
SO 40526-A6-2,5 018.0520.095
TYPE
Type
SO 40526-A6-2,5
MATNR
Mat.-Nr.
018.0520.095
DK
6.0 mm
DK1
2.5 mm
M
Thread M
M10x1
SW
12 mm
L1
25.0 mm
L2
19.0 mm
D
3.0 mm
BK
7.5 mm
EK
2.0 mm
KG
Weight kg/100
1.060 kg
WERKSTOFF
Werkstoff
CW617N (Messing)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices