Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 40526 - Hose nozzle pre-assembled
Bill of material
SO 40526-A6-4 018.0520.110
TYPE
Type
SO 40526-A6-4
MATNR
Mat.-Nr.
018.0520.110
DK
6.0 mm
DK1
4.0 mm
M
Thread M
M10x1
SW
12 mm
L1
28.0 mm
L2
22.0 mm
D
5.0 mm
BK
10.5 mm
EK
3.0 mm
KG
Weight kg/100
1.074 kg
WERKSTOFF
Werkstoff
CW617N (Messing)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices