Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 40526 - Hose nozzle pre-assembled
Bill of material
SO 40526-A6-6 018.0520.122
TYPE
Type
SO 40526-A6-6
MATNR
Mat.-Nr.
018.0520.122
DK
6.0 mm
DK1
6.0 mm
M
Thread M
M10x1
SW
12 mm
L1
38.0 mm
L2
32.0 mm
D
7.5 mm
BK
17.0 mm
EK
4.0 mm
KG
Weight kg/100
1.316 kg
WERKSTOFF
Werkstoff
CW617N (Messing)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices