Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 40526 - Hose nozzle pre-assembled
Bill of material
SO 40526-A8-8 018.0520.154
TYPE
Type
SO 40526-A8-8
MATNR
Mat.-Nr.
018.0520.154
DK
8.0 mm
DK1
8.0 mm
M
Thread M
M12x1
SW
14 mm
L1
41.0 mm
L2
32.0 mm
D
9.5 mm
BK
17.0 mm
EK
6.0 mm
KG
Weight kg/100
1.790 kg
WERKSTOFF
Werkstoff
CW617N (Messing)
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices