Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 40526 - Hose nozzle pre-assembled
Bill of material
SO 40526-A10-12 018.0520.199
TYPE
Type
SO 40526-A10-12
MATNR
Mat.-Nr.
018.0520.199
DK
10.0 mm
DK1
12.0 mm
M
Thread M
M14x1
SW
17 mm
L1
45.0 mm
L2
38.0 mm
D
13.5 mm
BK
19.0 mm
EK
7.0 mm
KG
Weight kg/100
3.654 kg
WERKSTOFF
Werkstoff
CW617N (Messing)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices