Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 40526 - Hose nozzle pre-assembled
Bill of material
SO 40526-A10-13 018.0520.200
TYPE
Type
SO 40526-A10-13
MATNR
Mat.-Nr.
018.0520.200
DK
10.0 mm
DK1
13.0 mm
M
Thread M
M14x1
SW
17 mm
L1
45.0 mm
L2
40.0 mm
D
15.0 mm
BK
21.0 mm
EK
7.0 mm
KG
Weight kg/100
4.198 kg
WERKSTOFF
Werkstoff
CW617N (Messing)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices