Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 40526 - Hose nozzle pre-assembled
Bill of material
SO 40526-A12-10 018.0520.240
TYPE
Type
SO 40526-A12-10
MATNR
Mat.-Nr.
018.0520.240
DK
12.0 mm
DK1
10.0 mm
M
Thread M
M16x1
SW
19 mm
L1
42.0 mm
L2
35.0 mm
D
11.5 mm
BK
18.5 mm
EK
7.0 mm
KG
Weight kg/100
4.274 kg
WERKSTOFF
Werkstoff
CW617N (Messing)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices