Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 40526 - Hose nozzle pre-assembled
Bill of material
SO 40526-A15-13 018.0520.430
TYPE
Type
SO 40526-A15-13
MATNR
Mat.-Nr.
018.0520.430
DK
15.0 mm
DK1
13.0 mm
M
Thread M
M20x1.5
SW
24 mm
L1
45.0 mm
L2
38.0 mm
D
15.0 mm
BK
20.5 mm
EK
11.0 mm
KG
Weight kg/100
6.980 kg
WERKSTOFF
Werkstoff
CW617N (Messing)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices