Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 40526 - Hose nozzle pre-assembled
Bill of material
SO 40526-A22-19 018.0520.760
TYPE
Type
SO 40526-A22-19
MATNR
Mat.-Nr.
018.0520.760
DK
22.0 mm
DK1
19.0 mm
M
Thread M
M28x1.5
SW
32 mm
L1
56.0 mm
L2
48.0 mm
D
21.5 mm
BK
25.5 mm
EK
16.0 mm
KG
Weight kg/100
14.060 kg
WERKSTOFF
Werkstoff
CW617N (Messing)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices