Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 41021 - Straight union
Bill of material
SO 41021-3,2 018.1020.032
TYPE
Type
SO 41021-3,2
MATNR
Mat.-Nr.
018.1020.032
DK
3.20 mm
BAR
Working pressure (PN)
125 bar
M
Thread M
M6x0.75
SW1
8 mm
SW2
7 mm
L
26.0 mm
ZK
16.0 mm
EK
2.5 mm
KG
Weight kg/100
0.880 kg
WERKSTOFF
Werkstoff
CW617N (Messing)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices