Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 41021 - Straight union
Bill of material
SO 41021-4 018.1020.040
TYPE
Type
SO 41021-4
MATNR
Mat.-Nr.
018.1020.040
DK
4.00 mm
BAR
Working pressure (PN)
125 bar
M
Thread M
M8x1
SW1
10 mm
SW2
10 mm
L
34.0 mm
ZK
22.0 mm
EK
3.4 mm
KG
Weight kg/100
1.780 kg
WERKSTOFF
Werkstoff
CW617N (Messing)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices