Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 41021 - Straight union
Bill of material
SO 41021-12,7 018.1020.127
TYPE
Type
SO 41021-12,7
MATNR
Mat.-Nr.
018.1020.127
DK
12.70 mm
BAR
Working pressure (PN)
40 bar
M
Thread M
M20x1.5
SW1
24 mm
SW2
22 mm
L
57.0 mm
ZK
31.0 mm
EK
11.0 mm
KG
Weight kg/100
14.200 kg
WERKSTOFF
Werkstoff
CW617N (Messing)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices