Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 41021 - Straight union
Bill of material
SO 41021-15 018.1020.150
TYPE
Type
SO 41021-15
MATNR
Mat.-Nr.
018.1020.150
DK
15.00 mm
BAR
Working pressure (PN)
40 bar
M
Thread M
M20x1.5
SW1
24 mm
SW2
22 mm
L
57.0 mm
ZK
32.0 mm
EK
13.0 mm
KG
Weight kg/100
13.200 kg
WERKSTOFF
Werkstoff
CW617N (Messing)
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices