Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 41021 - Straight union
Bill of material
SO 41021-22 018.1020.220
TYPE
Type
SO 41021-22
MATNR
Mat.-Nr.
018.1020.220
DK
22.00 mm
BAR
Working pressure (PN)
25 bar
M
Thread M
M28x1.5
SW1
32 mm
SW2
30 mm
L
69.0 mm
ZK
34.0 mm
EK
19.0 mm
KG
Weight kg/100
26.500 kg
WERKSTOFF
Werkstoff
CW617N (Messing)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices