Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 41021 - Straight union
Bill of material
SO 41021-28 018.1020.280
TYPE
Type
SO 41021-28
MATNR
Mat.-Nr.
018.1020.280
DK
28.00 mm
BAR
Working pressure (PN)
16 bar
M
Thread M
M36x2
SW1
41 mm
SW2
36 mm
L
81.0 mm
ZK
42.0 mm
EK
24.0 mm
KG
Weight kg/100
50.000 kg
WERKSTOFF
Werkstoff
CW617N (Messing)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices