Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 41021 - Straight union
Bill of material
SO 41021-35 018.1020.350
TYPE
Type
SO 41021-35
MATNR
Mat.-Nr.
018.1020.350
DK
35.00 mm
BAR
Working pressure (PN)
16 bar
M
Thread M
M42x2
SW1
50 mm
SW2
46 mm
L
92.0 mm
ZK
48.0 mm
EK
31.0 mm
KG
Weight kg/100
84.000 kg
WERKSTOFF
Werkstoff
CW617N (Messing)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices