Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 41021 RED - Straight reduction union
Bill of material
SO 41021-3-2 018.1024.020
TYPE
Type
SO 41021-3-2
MATNR
Mat.-Nr.
018.1024.020
DK
3.000 mm
DK2
2.000 mm
BAR
Working pressure (PN)
125 bar
M1
Thread M
M6x0.75
M2
Thread M
M6x0.75
SW1
8 mm
SW2
8 mm
SW3
8 mm
L
25.0 mm
ZK
15.5 mm
EK
1.5 mm
KG
Weight kg/100
0.850 kg
WERKSTOFF
Werkstoff
CW617N (Messing)
NDM
6.000 mm
P
0.750 mm
NDMRED
6.000 mm
PRED
0.750 mm
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices