Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 41021 RED - Straight reduction union
Bill of material
SO 41021-5-4 018.1024.080
TYPE
Type
SO 41021-5-4
MATNR
Mat.-Nr.
018.1024.080
DK
5.000 mm
DK2
4.000 mm
BAR
Working pressure (PN)
125 bar
M1
Thread M
M8x1
M2
Thread M
M8x1
SW1
10 mm
SW2
10 mm
SW3
10 mm
L
34.5 mm
ZK
22.0 mm
EK
3.4 mm
KG
Weight kg/100
0.560 kg
WERKSTOFF
Werkstoff
CW617N (Messing)
NDM
8.000 mm
P
1.000 mm
NDMRED
8.000 mm
PRED
1.000 mm
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices