Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 41021 RED - Straight reduction union
Bill of material
SO 41021-8-6 018.1024.140
TYPE
Type
SO 41021-8-6
MATNR
Mat.-Nr.
018.1024.140
DK
8.000 mm
DK2
6.000 mm
BAR
Working pressure (PN)
150 bar
M1
Thread M
M12x1
M2
Thread M
M10x1
SW1
14 mm
SW2
12 mm
SW3
12 mm
L
39.5 mm
ZK
24.0 mm
EK
4.5 mm
KG
Weight kg/100
3.400 kg
WERKSTOFF
Werkstoff
CW617N (Messing)
NDM
12.000 mm
P
1.000 mm
NDMRED
10.000 mm
PRED
1.000 mm
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices