Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 41021 RED - Straight reduction union
Bill of material
SO 41021-12-10 018.1024.240
TYPE
Type
SO 41021-12-10
MATNR
Mat.-Nr.
018.1024.240
DK
12.000 mm
DK2
10.000 mm
BAR
Working pressure (PN)
100 bar
M1
Thread M
M16x1
M2
Thread M
M16x1
SW1
19 mm
SW2
19 mm
SW3
17 mm
L
48.5 mm
ZK
30.0 mm
EK
8.5 mm
KG
Weight kg/100
7.310 kg
WERKSTOFF
Werkstoff
CW617N (Messing)
NDM
16.000 mm
P
1.000 mm
NDMRED
16.000 mm
PRED
1.000 mm
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices