Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 41021 RED - Straight reduction union
Bill of material
SO 41021-15-8 018.1024.400
TYPE
Type
SO 41021-15-8
MATNR
Mat.-Nr.
018.1024.400
DK
15.000 mm
DK2
8.000 mm
BAR
Working pressure (PN)
40 bar
M1
Thread M
M20x1.5
M2
Thread M
M14x1
SW1
24 mm
SW2
17 mm
SW3
22 mm
L
51.0 mm
ZK
29.5 mm
EK
6.5 mm
KG
Weight kg/100
6.080 kg
WERKSTOFF
Werkstoff
CW617N (Messing)
NDM
20.000 mm
P
1.500 mm
NDMRED
14.000 mm
PRED
1.000 mm
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices