Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 41021 RED - Straight reduction union
Bill of material
SO 41021-15-12,7 018.1024.427
TYPE
Type
SO 41021-15-12,7
MATNR
Mat.-Nr.
018.1024.427
DK
15.000 mm
DK2
12.700 mm
BAR
Working pressure (PN)
40 bar
M1
Thread M
M20x1.5
M2
Thread M
M20x1.5
SW1
24 mm
SW2
24 mm
SW3
22 mm
L
57.0 mm
ZK
32.0 mm
EK
11.0 mm
KG
Weight kg/100
12.950 kg
WERKSTOFF
Werkstoff
CW617N (Messing)
NDM
20.000 mm
P
1.500 mm
NDMRED
20.000 mm
PRED
1.500 mm
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices