Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 41021 RED - Straight reduction union
Bill of material
SO 41021-17-14 018.1024.530
TYPE
Type
SO 41021-17-14
MATNR
Mat.-Nr.
018.1024.530
DK
17.000 mm
DK2
14.000 mm
BAR
Working pressure (PN)
40 bar
M1
Thread M
M24x1.5
M2
Thread M
M24x1.5
SW1
27 mm
SW2
27 mm
SW3
24 mm
L
61.0 mm
ZK
33.0 mm
EK
12.0 mm
KG
Weight kg/100
17.060 kg
WERKSTOFF
Werkstoff
CW617N (Messing)
NDM
24.000 mm
P
1.500 mm
NDMRED
24.000 mm
PRED
1.500 mm
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices