Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 41021 RED - Straight reduction union
Bill of material
SO 41021-22-19 018.1024.760
TYPE
Type
SO 41021-22-19
MATNR
Mat.-Nr.
018.1024.760
DK
22.000 mm
DK2
19.000 mm
BAR
Working pressure (PN)
25 bar
M1
Thread M
M28x1.5
M2
Thread M
M26x1.5
SW1
32 mm
SW2
33 mm
SW3
30 mm
L
69.0 mm
ZK
34.0 mm
EK
16.0 mm
KG
Weight kg/100
25.700 kg
WERKSTOFF
Werkstoff
CW617N (Messing)
NDM
28.000 mm
P
1.500 mm
NDMRED
26.000 mm
PRED
1.500 mm
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices