Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 41121 - Male adaptor union
Bill of material
SO 41121-2-1/8 018.1101.020
TYPE
Type
SO 41121-2-1/8
MATNR
Mat.-Nr.
018.1101.020
DK
2.00 mm
R
Thread R
R1/8
BAR
Working pressure (PN)
125 bar
M
Thread M
M6x0.75
SW1
8 mm
SW2
10 mm
L
22.0 mm
IK
5.0 mm
ZK
13.0 mm
EK
1.5 mm
KG
Weight kg/100
1.200 kg
WERKSTOFF
Werkstoff
CW617N (Messing)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices