Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 41121 - Male adaptor union
Bill of material
SO 41121-5-1/4 018.1101.084
TYPE
Type
SO 41121-5-1/4
MATNR
Mat.-Nr.
018.1101.084
DK
5.00 mm
R
Thread R
R1/4
BAR
Working pressure (PN)
125 bar
M
Thread M
M10x1
SW1
12 mm
SW2
14 mm
L
34.0 mm
IK
8.0 mm
ZK
18.5 mm
EK
4.0 mm
KG
Weight kg/100
2.980 kg
WERKSTOFF
Werkstoff
CW617N (Messing)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices