Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 41121 - Male adaptor union
Bill of material
SO 41121-10-1/2 018.1101.285
TYPE
Type
SO 41121-10-1/2
MATNR
Mat.-Nr.
018.1101.285
DK
10.00 mm
R
Thread R
R1/2
BAR
Working pressure (PN)
125 bar
M
Thread M
M14x1
SW1
17 mm
SW2
22 mm
L
43.0 mm
IK
10.0 mm
ZK
23.0 mm
EK
8.5 mm
KG
Weight kg/100
8.200 kg
WERKSTOFF
Werkstoff
CW617N (Messing)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices