Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 41121 - Male adaptor union
Bill of material
SO 41121-14-3/8 018.1101.502
TYPE
Type
SO 41121-14-3/8
MATNR
Mat.-Nr.
018.1101.502
DK
14.00 mm
R
Thread R
R3/8
BAR
Working pressure (PN)
40 bar
M
Thread M
M20x1.5
SW1
24 mm
SW2
22 mm
L
44.0 mm
IK
8.0 mm
ZK
23.5 mm
EK
10.5 mm
KG
Weight kg/100
9.450 kg
WERKSTOFF
Werkstoff
CW617N (Messing)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices