Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 41121 - Male adaptor union
Bill of material
SO 41121-15-1/2 018.1101.534
TYPE
Type
SO 41121-15-1/2
MATNR
Mat.-Nr.
018.1101.534
DK
15.00 mm
R
Thread R
R1/2
BAR
Working pressure (PN)
40 bar
M
Thread M
M20x1.5
SW1
24 mm
SW2
22 mm
L
48.0 mm
IK
10.0 mm
ZK
25.5 mm
EK
13.0 mm
KG
Weight kg/100
9.800 kg
WERKSTOFF
Werkstoff
CW617N (Messing)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices