Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 41121 - Male adaptor union
Bill of material
SO 41121-16-1/2 018.1101.566
TYPE
Type
SO 41121-16-1/2
MATNR
Mat.-Nr.
018.1101.566
DK
16.00 mm
R
Thread R
R1/2
BAR
Working pressure (PN)
40 bar
M
Thread M
M24x1.5
SW1
27 mm
SW2
24 mm
L
50.5 mm
IK
10.0 mm
ZK
26.5 mm
EK
14.0 mm
KG
Weight kg/100
12.000 kg
WERKSTOFF
Werkstoff
CW617N (Messing)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices