Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 41121 - Male adaptor union
Bill of material
SO 41121-17-1 018.1101.602
TYPE
Type
SO 41121-17-1
MATNR
Mat.-Nr.
018.1101.602
DK
17.00 mm
R
Thread R
R1
BAR
Working pressure (PN)
25 bar
M
Thread M
M28x1.5
SW1
32 mm
SW2
36 mm
L
59.0 mm
IK
14.0 mm
ZK
27.5 mm
EK
15.0 mm
KG
Weight kg/100
23.000 kg
WERKSTOFF
Werkstoff
CW617N (Messing)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices