Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 41121 - Male adaptor union
Bill of material
SO 41121-35-1 1/4 018.1101.944
TYPE
Type
SO 41121-35-1 1/4
MATNR
Mat.-Nr.
018.1101.944
DK
35.00 mm
R
Thread R
R1 1/4
BAR
Working pressure (PN)
16 bar
M
Thread M
M42x2
SW1
50 mm
SW2
46 mm
L
74.0 mm
IK
14.0 mm
ZK
38.0 mm
EK
31.0 mm
KG
Weight kg/100
57.000 kg
WERKSTOFF
Werkstoff
CW617N (Messing)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices