Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 41121 NPT - Male adaptor union NPT
Bill of material
SO 41121-3,2-1/8 NPT 018.1102.045
TYPE
Type
SO 41121-3,2-1/8 NPT
MATNR
Mat.-Nr.
018.1102.045
DK
3.20 mm
RNPT
Thread NPT
NPT1/8
BAR
Working pressure (PN)
100 bar
M
Thread M
M8x1
SW1
10 mm
SW2
12 mm
L
29.5 mm
IK
7.0 mm
ZK
17.0 mm
EK
2.5 mm
KG
Weight kg/100
1.650 kg
WERKSTOFF
Werkstoff
CW617N (Messing)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices