Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 41121 NPT - Male adaptor union NPT
Bill of material
SO 41121-6,35-1/4 NPT 018.1102.140
TYPE
Type
SO 41121-6,35-1/4 NPT
MATNR
Mat.-Nr.
018.1102.140
DK
6.35 mm
RNPT
Thread NPT
NPT1/4
BAR
Working pressure (PN)
250 bar
M
Thread M
M10x1
SW1
12 mm
SW2
14 mm
L
36.0 mm
IK
10.0 mm
ZK
18.5 mm
EK
4.5 mm
KG
Weight kg/100
2.900 kg
WERKSTOFF
Werkstoff
CW617N (Messing)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices